??
Download CAD models
CAD model selection
Selectable products: 28
HHTA47S3M100-E-8
HELP_VARIABLE
Part Number
Material of Pulley
Material of Flange
Aluminum Alloy
Material of Mecha Lock
Surface Treatment of Pulley
Surface Treatment of Flange
Clear Anodize
Surface Treatment of Mecha Lock
-
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
10 mm
A
11 mm
W
15 mm
Y
0 mm
Pulley Shape
d 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
Max. Allowable Torque
N*m
D1
mm
(L)
6.0 mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Previews - 3D