??
Download CAD models
CAD model selection
Selectable products: 11
NSHBDSN50-0.5
HELP_VARIABLE
Part Number
TYPE
Color
Belt Width W 10mm Increment
mm
Enter value for BW
Belt Width W 10mm Increment
mm
cm
inch
ft
Circum. Length 0.01m Increment
m
Thickness
mm
Min. Pulley Dia.
mm
Diameter of Drive Pulley 1mm Increment
mm
Enter value for DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
cm
inch
ft
Diameter of Driven Pulley 1mm Increment
mm
Enter value for DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
cm
inch
ft
C Inter-shaft Distance
mm
Note
-
Previews - 3D