??
Download CAD models
CAD model selection
Selectable products: 7
RGEAB1.0-100-N
HELP_VARIABLE
Part Number
Material
Module
Nominal
Hole Machining
Effective No. of Teeth
(L)
mm
P (Pitch)
mm
W
mm
H
mm
h
mm
B Hole Pitch
0 mm
M Coarse Thread
-
d1
0.0 mm
d2
0.0 mm
Z
0.0 mm
K No. of Holes
0
One End Female Thread Machining
Both Ends Female Thread Machining
M Selection
Tapped Hole Dimension
TPC
Previews - 3D